Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12034 - Cover Cap for Inside Corner Brackets
Bill of material
12034
PN
Part No.
12034
SERIES
Series
45 Series
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
A
39.60 mm
B
64.00 mm
C
6.72 mm
W
Weight
.006 kg
FO
Fits On
Zinc Gusseted Bracket - 45 Series
CC
Compatibility Code
10-45
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D