IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Acton 6261210
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{acton/ecrous/62612.prj},{NB=acton_6261210},{REF=6261210},{MAT=Acier inoxydable A2},{D=10},{D1=8.376},{D2=17.000},{D3=12.000},{D4=11.000},{S=17},{M=15.000},{M1=5.000},{M2=1.500},{A=7.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Visserie - Boulonnerie - Acier Inoxydable
Description
Reference 62612 - Self-breaking lock nut - Stainless steel A2
Bill of material
Acton 6261210
REF
Reference
6261210
6261210
MAT
matière
Acier inoxydable A2
D
10
10
mm
S
17
17
mm
A
7.5
7.5
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D