您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Acton 644054,2X19
Visserie - Boulonnerie - Acier Inoxydable
Vis à tôle et vis autoperçeuses
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{acton/vis_metaux_auto/64405.prj},{NB=acton_644054,2X19},{REF=644054,2X19},{MAT=Inox A4},{D=4.2},{L=19.0},{DK=8.200},{P=1.400},{K=3.05},{KR=2},{FORM=3},{D3=3.100},{A=1.400},{EMP=2},{R=0.200},{RF=6.500},{MH=4.400},{MZ=4.400},{TH=2.400},{TZ=2.350},{YC=3.700},{YF=2.800},{IDNR=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 71
HELP_VARIABLE
Company
Visserie - Boulonnerie - Acier Inoxydable
Description
Reference 64405 - Slotted countersunk Raised head tapping screw form c DIN 7973 - Stainless steel A4
Bill of material
Acton 644054,2X19
REF
Reference
644054,2X19
644054,2X19
DXL
4.2x19
4.2x19
MAT
matière
Inox A4
D
Screw nominal diameter
4.2
4.2
mm
L
Nominal length
19.0
19.0
mm
DK
Head diameter
8.200
8.200
mm
K
Height of the head
3.05
3.05
mm
EMP
Footprint n°
2
2
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D