Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Afag
Description
BP ZA - Baseplate BP LM 20 / LM 25
Bill of material
11011032 Baseplate BP LM 20/90
BNR
Order number
TYP
Type
ZHP
Zentrierhülsen positioning
A
Length A
mm
B
Length B
mm
C
Length C
mm
D
Distance Number D
mm
B1
Width B1
60.000 mm
B2
Width B2
48.000 mm
D1
Diameter D1
9.000 mm
D2
Diameter D2
9.000 mm
G1
Thread G1
M6
G2
Thread G2
M5
H1
Height H1
10.000 mm
H2
Height H2
14.000 mm
H3
Height H3
2.000 mm
H4
Height H4
5.000 mm
L1
Length L1
5.900 mm
L2
Length L2
30.000 mm
T1
Deeply T1
2.100 mm
T2
Deeply T2
11.000 mm
T3
Deeply T3
15.000 mm
GEW
Weight
kg
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D