Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
AGRO
Description
1281-10 - Install. housing, HaloX® 100 front part
Bill of material
1281-10
CNSORDERNO
Art. No.
1281-10
BZ
Designation
Install. housing, HaloX® 100 front part, Inst. opening variable, onsite concrete, variable up to 100 mm
LOD
Level of Details
DA
Ceiling exit (OD) Ø
mm
ENO
E-No.
920896109
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN-Code
4013456546677
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® Ø 100 mm, front part Installation in: In-situ concrete Made from: Plastic with mineral fibreboard For ceiling outlets of Ø: 40-100 mm Article No. 1281-10 / E-No.: 920 896 109
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D