Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AGRO
Description
1282-66 - Installation housing, HaloX® 180 front part
Bill of material
1282-66
CNSORDERNO
Order number
1282-66
BZ
Designation
Install. housing, HaloX® 180 front part, Inst. opening Ø 180 mm, facing concrete
LOD
Level of Details
LB
Min. luminaire covering Ø
192 mm
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
180 mm
ENO
E-No.
920896459
CNSMASSEXACT
Individual net weight
85.800 g
CNSVOLUMEEXACT
Single volume
1.432 L
CNSEAN
EAN-Code
4013456547087
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180, front part Installation in: Fair-faced concrete Installation diameter Ø: 180 mm Light cover min. diameter Ø: 192 mm Aricle No. 1282-66 / E-No.: 920 896 459
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D