Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
AGRO
Description
1283-50 - Installation housing, HaloX® 250
Bill of material
1283-50
CNSORDERNO
Art. No.
1283-50
BZ
Designation
Installation housing, HaloX® 250, Interm. frame, install. height 50 mm
LOD
Level of Details
DA
Ceiling exit (OD) Ø
250 mm
ENO
E-No.
920896699
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN-Code
4013456546530
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 250, extension ring. Installation height: 50 mm Plastic extension ring to increase the lighting fixture's installation depth by 50 mm Multiple extensions possible Article No.: 1283-50 / E-No.: 920 896 699
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D