Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
AGRO
Description
9909.22.37.67 - Plug-in cover with insulated central screw
Bill of material
9909.22.37.67
CNSORDERNO
Art. No.
9909.22.37.67
BZ
Designation
Plug-in cover with center screw, 130x130 mm, dark gray, RAL 7012
LOD
Level of detail
L
Length
130 mm
B
Width
130 mm
H
Height
7.0 mm
F
Color
RAL 7012
CNSMAT
Material
ASA Blend
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV resistant
ENO
E-No.
155 910 248
CNSMASSEXACT
Individual net weight
62.600 g
CNSVOLUMEEXACT
Volume
0.710 l
CNSEAN
EAN-Code
7611614271927
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Screw-down cover with 2 isolated, tested central fixing screws For flush mounting junction boxes 9907.10, 9907.10.21, 9907, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Length x Width x Height: 130 x 130 x 7mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 7012 Article number: 9909.22.37.67 / E-No.: 155 910 248
ETIM40
EC002656
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D