您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
9923
AGRO
Installation in concrete constructions
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{agro_bim/betonbau/9923.prj},{NB=9923(2)},{CNSORDERNO=9923},{L=196},{B=70},{T=55},{AO=10},{RK=4},{CNSMASSEXACT=108.100},{CNSVOLUMEEXACT=1.440},{BZ=Einlasskasten 3x1, mit Stabideckel},{K=3x1},{CNSMAT=Polyethylen},{ES=Halogenfrei nach IEC 60754-1},{GP=650°C nach EN 60695-2-11},{VT=-5°C / + 60°C},{ENO=372 103 129},{IP=-},{OP=10},{CNSEAN=7611614192215},{INFOLINK=HTML (Online)},{LOD=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
9923 - Flush-mounted box 3x1
Bill of material
9923
CNSORDERNO
Art. No.
9923
BZ
Designation
Flush-mounted box 3x1, with stabilisation cover
LOD
Level of detail
300
200
300
200
L
Length
196
mm
B
Width
70
mm
T
Depth
55
mm
K
Combination
3x1
AO
Break-out openings Ø 20 mm
10
RK
Combination conduit entries M20/25
4
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 103 129
CNSMASSEXACT
Individual net weight
108.100
g
CNSVOLUMEEXACT
Volume
1.440
l
CNSEAN
EAN-Code
7611614192215
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mounted box 3x1 Installation in: fair-faced concrete, concrete, brickwork Length x Width x Depth: 196 x 70 x 55 mm Flush mounting junction box with septum, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Combination: 3x1 Break-out openings Ø 20mm: 10 Combined leading-in tubes M20/25: 4x Article number: 9923 / E-No.: 372 103 129
ETIM40
ETIM 40
EC002601
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D