Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
AGRO
Description
9951 - Wall-outlet
Bill of material
9951
CNSORDERNO
Art. No.
9951
BZ
Designation
Wall-outlet, 90x45x50 mm
LOD
Level of detail
L
Length
90 mm
B
Width
45 mm
T
Depth
50 mm
DA
Ceiling exit (OD) Ø
30 mm
RK
Combination conduit entries M20/25
2
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
165 930 028
CNSMASSEXACT
Individual net weight
40.000 g
CNSVOLUMEEXACT
Single volume
0.290 l
CNSEAN
EAN-Code
7611614025902
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Ceiling exit Installation in: fair-faced concrete, concrete Length x Width x Depth: 90 x 45 x 50mm Of Polyethylene, halogen-free, according to EN 60670-1/60670-21/GWFI 650°C, SEV certified Ceiling outlet diametre (DA) Ø: 30mm Combined leading-in tubes M20/25: 2x Article number: 9951 / E-No.: 165 930 028
ETIM40
ETIM 40
EC001796
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D