Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
AGRO
Description
9459-02 - Fire prot. conduit sealing system RS 90
Bill of material
9459-02
CNSORDERNO
Art. No.
9459-02
BZ
Designation
Fire protection conduit sealing system RS 90, for fire-protection walls EI30-EI90, made of fire-retardant-forming material
LOD
Level of Details
INSTH
Installation opening (cavity wall)
35 mm
INSTM
Installation opening (masonry)
32 mm
FUR
for conduits
M16 - M25
MINW
Min. wall thickness
100 mm
ETAZ
ETA approval
applied for
VKFZ
VKF approval
21044
ENO
E-No.
121 812 608
CNSMASSEXACT
Individual net weight
16 g
CNSVOLUMEEXACT
Single volume
0.21 l
CNSEAN
EAN-Code
4013456536241
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Conduit sealing system RS90, El 30-90, for fire walls Fire protection EI30, EI60, EI90 according to EN 1366-3 / DIN 4102-9 for individual conduit entries into walls etc. Conduit sealing for light fire walls according to DIN 4102, masonry walls according to DIN 1053 and concrete walls according to DIN 1045, made from fire resistant material. For entering or feeding through walls Does not use fire protection foam or sealant Made from fire resistant material Independent sealing of the installation opening Long-term material durability Installation opening for solid/masonry wall: diameter 32 mm; for cavity wall: 35 mm. For conduits of diameter 16 - 25 mm, VKF-certification: 21044 Article No.: 9459-02 / E-No.: 121 812 608
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D