카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
AGRO
Description
9601.42 - AGRO terraFIX® earthing and equipotential bonding cleats
Bill of material
9601.42
CNSORDERNO
Art. No.
9601.42
BZ
Designation
Grounding clamp AGRO terraFIX Ø 33.5-42, (1-1 1/4"),rope 4-25 mm²,rope wireØ6.6mm"
LOD
Level of Details
NG
Nominal size
1" -1 1/4"
DR
Diameter of tube
33.5 - 42 mm
SST
Cable cross section
4 - 25 mm^2
DD
Wire diameter
6.6 mm
AM
Mounting torques
2 Nm
ENO
E-Number
156830081
CNSMASSEXACT
Weight
71.73 g
CNSVOLUMEEXACT
Volume
0.113 l
CNSEAN
EAN-Code
7611614284552
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Equipotential bonding and earthing cleats For pipe diameter 1" - 1¼" / 33.5 - 42 mm Article No.: 9601.42 / E-No.: 156 830 081
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D