Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
AGRO
Description
9610.02 - Earthing cleat 1" - 1 1/4"
Bill of material
9610.02
CNSORDERNO
Art. No.
9610.02
BZ
Designation
Grounding clip 1 - 1¼'' (33.5-41.9mm), 2 x 4 - 50 mm² wie rope - wire ø 8 mm
LOD
Level of Details
NG
Nominal size
1" - 1 1/4"
DR
Diameter of tube
33.5 - 41.9 mm
DD
Wire diameter
8 mm
CNSMAT
Material
Messing verzinnt
ENO
E-Number
156841081
CNSMASSEXACT
Weight
160 g
CNSVOLUMEEXACT
Volume
0.206 l
CNSEAN
EAN-Code
7611614031262
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Equipotential bonding and earthing cleats, open on one side For pipe diameter 1" - 1¼" / 33.5 - 41.9 mm Article No.: 9610.02 / E-No.: 156 841 081
ETIM40
ETIM 40
EC000493
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D