Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
1282-63 - Installation housing, HaloX® 180 front part
Bill of material
1282-63
CNSORDERNO
Order number
1282-63
BZ
Designation
Install. housing, HaloX® 180 front part, Iinst. opening Ø 125 mm, facing concrete
LOD
Level of Details
LB
Min. luminaire covering Ø
137 mm
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
125 mm
ENO
E-No.
920896429
CNSMASSEXACT
Individual net weight
85.800 g
CNSVOLUMEEXACT
Single volume
1.432 L
CNSEAN
EAN-Code
4013456547056
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180, front part Installation in: Fair-faced concrete Installation diameter Ø: 125 mm Light cover min. diameter Ø: 137 mm Aricle No. 1282-63 / E-No.: 920 896 429
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D