Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AGRO
Description
1292-27 - Installation housing KompaX® 2
Bill of material
1292-27
CNSORDERNO
Art. No.
1292-27
BZ
Designation
Installation housing KompaX® 2, for on-site concrete, w. mineral fibreb., Ceiling exit Ø <= 180 mm
LOD
Level of Details
L
Length
470 mm
B
Width
290 mm
T
Depth
131 mm
ELL
Ceiling exit (CE) Ø
0-180 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage max.
52 W
ENO
E-No.
920859269
CNSMASSEXACT
Individual net weight
992.000 g
CNSVOLUMEEXACT
Single volume
10.950 l
CNSEAN
EAN-Code
4013456533264
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing KompaX® 2 Installation in: In-situ concrete For ceiling outlets of diameter up to 180 mm Max. lamp power: 52 W Diameter: ____________ Light fitting installation height: _________________ (max. 200 mm) Control gear projection: _____________ Control gear dimensions (LxWxH):______________ Slab thickness: __________________ Fire protection class F:___ (please complete all fields) Article No.: 1292-27 / 920 859 269
ETIM40
ETIM 40
EC000414
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D