카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
AGRO
Description
9799-77.04 - Quickbox Maxi sound insulation box 2x1
Bill of material
9799-77.04
CNSORDERNO
Art. No.
9799-77.04
BZ
Designation
Quickbox Maxi sound insulation box 2x2, Ø83mm,for sound insulation walls classA*, 145 x 145 x 73.5 mm
LOD
Level of Details
L
Length
145 mm
B
Width
145 mm
T
Depth
73.5 mm
FR
Cut hole Ø
83 mm
RF
Tube entries up to M25
4 mm
K
Combination
2x2
CNSMAT
Material
TPE,PC/ABS
ES
Properties
Halogenfrei
GP
Glow wire
850°C according to EN 60695-2-11
ENO
E-Number
372632209
CNSMASSEXACT
Individual net weight
259.92 g
CNSVOLUMEEXACT
Single volume
2.16 l
CNSEAN
EAN-Code
7611614276915
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox Maxi sound insulation box, for installation in cavity wall Sound insulation box for use in walls where a high degree of sound insulation is required. The robust box frame with additional sound insulation lining absorbs and reflects noise, avoiding impacts on neighbouring rooms and leaving the wall's sound protection unaffected, as if there was no box installed. Maintains the wall's sound insulation function Conduit entries up to M25 Also suitable for retrofitting Also suitable for opposite-sides installation Length x Width x Height/Depth: 145 x 145 x 73.5 mm. Made from TPE, PC/ ABS, halogen-free. Cut hole Ø: 83mm. M25 conduit entries: 6. Combination: 2x2. Article No.: 9799-77.04 / E-No.: 372 632 209
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D