Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
AGRO
Description
9900.12 - Flush-mounted box 4x3
Bill of material
9900.12
CNSORDERNO
Art. No.
9900.12
BZ
Designation
Flush-mounted box 4x3, with stabilisation cover
LOD
Level of detail
L
Length
250 mm
B
Width
190 mm
T
Depth
70 mm
K
Combination
4x3
RK
Combination conduit entries M20/25
28
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 115 129
CNSMASSEXACT
Individual net weight
332.000 g
CNSEAN
EAN-Code
7611614184531
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mounted box 4x3 Installation in: fair-faced concrete, concrete, brickwork Length x Width x Depth: 250 x 190 x 70 mm Flush mounting junction box with septum, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Combination: 4x3 Combined leading-in tubes M20/25: 28x Article number: 9900.12 / E-No.: 372 115 129
ETIM40
ETIM 40
EC002601
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D