您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
9909.10
AGRO
Flush-mounting installation
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{agro_bim/unterputz/9909_10.prj},{NB=9909.10(2)},{CNSORDERNO=9909.10},{L=130},{B=130},{H=3.5},{CNSMASSEXACT=62.200},{CNSVOLUMEEXACT=0.710},{BZ=Steckdeckel mit Zentrumsbefestigung, 130x130 mm},{F=RAL 9010},{CNSMAT=ASA Blend},{ES=Halogenfrei},{GP=850°C nach EN 60695-2-11},{I=UV beständig},{ENO=155 910 808},{IP=-},{OP=10},{CNSEAN=7611614041841},{INFOLINK=HTML (Online)},{INFOTEXT=Steckdeckel mit Zentrumsbefestigung Für UP-Abzweigdosen 9907.10, 9907.10.21, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Länge x Breite x Höhe: 130 x 130 x 3.5 mm Aus ASA Blend, halogenfrei, UV-beständig, nach EN 60670-1/60670-22/GDP 850°C, SEV geprüft Farbe: RAL 9010 Artikelnummer: 9909.10 / E-No.: 155 910 808},{LOD=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
9909.10 - Plug-in cover with diagonal support
Bill of material
9909.10
CNSORDERNO
Art. No.
9909.10
BZ
Designation
Plug-in cover with central fixing, 130x130 mm
LOD
Level of detail
300
200
300
200
L
Length
130
mm
B
Width
130
mm
H
Height
3.5
mm
F
Color
RAL 9010
CNSMAT
Material
ASA Blend
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV resistant
ENO
E-No.
155 910 808
CNSMASSEXACT
Individual net weight
62.200
g
CNSEAN
EAN-Code
7611614041841
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Screw-down cover with central fixing For flush mounting junction boxes 9907.10, 9907.10.21, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Length x Width x Height: 130 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Article number: 9909.10 / E-No.: 155 910 808
ETIM40
ETIM 40
EC002656
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D