Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
AGRO
Description
9926 - Flush-mounted box 3x2
Bill of material
9926
CNSORDERNO
Art. No.
9926
BZ
Designation
Flush-mounted box 3x2, with stabilisation cover
LOD
Level of detail
L
Length
190 mm
B
Width
130 mm
T
Depth
70 mm
K
Combination
3x2
RK
Combination conduit entries M20/25
20
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 112 129
CNSMASSEXACT
Individual net weight
204.200 g
CNSEAN
EAN-Code
7611614063898
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mounted box 3x2 Installation in: concrete, brickwork Length x Width x Depth: 190 x 130 x 70 mm Flush mounting junction box with septum, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Combination: 3x2 Combined leading-in tubes M20/25: 20x Article number: 9926 / E-No.: 372 112 129
ETIM40
ETIM 40
EC002601
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D