Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
agru
Description
013 - Backing Ring ANSI
Bill of material
AGRU_14013011011_Backing Ring ANSI_steel insert_PP-FRP black_110/125 - 4 - MOP 16 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
013
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Backing Ring ANSI
EXT_BEZ_2
Description 2
steel insert
MATERIAL
Material
PP-FRP black
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Flange connection
DA
Outside diameter (DAOD)
mm
IDA
Inch
D
mm
D2
mm
D3
mm
B
mm
K
mm
NM
P
16.000 bar
NUMB
X1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D