Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
AIRBEST
Description
PJP - General-purpose quick plug connector
Bill of material
PJP-I-A4-M5M
SERIES
Series
PJP
ID
Intubation direction
IS
Intubation specifications
TS
Thread specification
D1
d
4 mm
D
9 mm
L
16.0 mm
LG
4 mm
G
'M5'
G1
5.000 mm
S
9 mm
H
4 mm
INFORMATION
Information
Dimension
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
2D