Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951WN - Swing Clamp Arm, double ended
Bill of material
320457
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
FBG
for sizes
A
2A
mm
B
mm
C
mm
D
mm
E
Diameter
mm
F
mm
G
mm
H
mm
J
mm
K
Diameter
mm
L
mm
M
Thread
mm
N
Thread
mm
W
maximum tilt angle
6 °
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D