Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-07 - Fitting, angled, adjustable
Bill of material
160200
BESTNR
Order No.
160200
ARTNR
Article No.
6994-07
PDF
catalog sheet
PDF
TYP
Model
heavy-duty
BMAX
max. operating pressure
800 bar
SW
19 mm
SW1
14 mm
GEW
Weight
125 g
CTN
Customs tariff number
73079910
EAN
European Article Number
4020772160203
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D