Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6313K - Clamp, short with saddle
Bill of material
73940
BESTNR
Order No.
GR
Size
SPSC
for Clamping Screw
mm
POS
H1
Clamping height
mm
Enter value for H1
Clamping height
mm
cm
inch
ft
H1MAX
Clamping height H1 max.
mm
B1
Diameter
mm
B2
mm
L
mm
D
mm
E1
mm
E2
mm
H2
mm
K
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D