Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6804J - Vertical acting toggle clamp with solid arm and horizontal base
Bill of material
557323
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
F1
Force F1
kN
F2
Force F1
kN
AS
Clamping screw
mm
GEW
Weight
g
WB
Angle range
°
W1
°
W2
60 °
A
mm
B
mm
C
mm
D
Diameter
mm
E
mm
F
mm
H
mm
H1
mm
HWMIN
mm
HWMAX
mm
I
mm
K
mm
L
mm
L1
mm
L2
mm
M
mm
M1
mm
N
mm
P
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D