Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7810AMG - Adapter mat, rubber
Bill of material
375642
BESTNR
Order No.
375642
L
78 mm
B
78 mm
H
Material thickness
4 mm
GEW
Weight
60 g
CTN
Customs tariff number
39204390
EAN
European Article Number
4020772375645
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
Loading ...
Download CAD models
Previews
3D
2D