Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370KARH - Compact cylinder
Bill of material
303503
BESTNR
Order No.
303503
PDF
catalog sheet
PDF
GR
Size
KH10
EVK
Pull-in/locking force up to
1.3 kN
HK
Holding force
25 kN
BDO
Opening operating pressure
50 - 60 bar
ENTR
Opening
hydraulic
D
Diameter
68 mm
DN
Diameter
22 mm
D1
Diameter
48 mm
H
90 mm
HA
10 mm
K
81 mm
LK
Diameter
56 mm
M
Thread
4x M6
R
Connection
G1/8 mm
T
80 mm
GEW
Weight
2500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772303501
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D