Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6104L - Clamping module with sensor monitor and mounting flange
Bill of material
558051
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
kN
HK
Holding force
kN
ENTR
Opening
pneumatic
BETR
Opening operating pressure
bar
D
Diameter
mm
DA
Diameter
mm
DN
Diameter
mm
E
mm
E1
mm
H
mm
HA
mm
K
23 mm
LK
Diameter
mm
M
Diameter
mm
N
Diameter
8 mm
P
mm
R
Thread
G 1/8 Cal
V
mm
W
°
W2
°
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D