Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNF-10 - Pull-stud Size 10 for engagement screw M8 without fitting collar
Bill of material
562753
BESTNR
Order No.
562753
GR
Size
10
PDF
catalog sheet
PDF
DN
22 mm
D2
8 mm
H
16 mm
GEW
Weight
30 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772085131
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D