您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
SR 2020 Mill Finish Clear-Clear Acrylic
Artistic Skylight
2822920unit20skylights2028self20flashing29
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{artisticskylight/2822920unit20skylights2028self20flashing29/2822920unit20skylights2028self20flashing292f282-92920sr.prj},{NB=SR 2020_Mill Finish_Clear-Clear Acrylic},{ORDERNO=SR 2020_Mill Finish_Clear-Clear Acrylic},{ALWAYS_VERTICAL=0},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFINE_THERMAL_PROPERTIES_BY=0},{DESIGN_OPTION=-1},{HEAT_TRANSFER_COEFFICIENT__U_=0},{HEIGHT=0},{HOST=4},{INSIDECURB_LENGTH=14.250},{INSIDECURB_WIDTH=14.250},{MASSUNIT=1},{ROOM_CALCULATION_POINT=0},{ROUGH_HEIGHT=0},{ROUGH_WIDTH=0},{SHARED=0},{SOLAR_HEAT_GAIN_COEFFICIENT=0},{THERMAL_RESISTANCE__R_=0},{VISUAL_LIGHT_TRANSMITTANCE=0},{WIDTH=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 243
HELP_VARIABLE
Company
Artistic Skylight
Description
(2-9) SR
Bill of material
SR 2020_Mill Finish_Clear-Clear Acrylic
ORDERNO
SR 2020_Mill Finish_Clear-Clear Acrylic
SR 2020_Mill Finish_Clear-Clear Acrylic
ALWAYS_VERTICAL
always vertical
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESIGN_OPTION
design option
-1
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
0
HOST
host
4
INSIDECURB_LENGTH
insidecurb_length
14.250
14.250
INSIDECURB_WIDTH
insidecurb_width
14.250
14.250
MASSUNIT
massunit
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
0
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D