您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
G-FF 2852 Black Finish Bronze Glazing
Artistic Skylight
2842920commercial20unit20skylights
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{artisticskylight/2842920commercial20unit20skylights/2842920commercial20unit20skylights2f284-42920g-ff2028flat29.prj},{NB=G-FF 2852_Black Finish_Bronze Glazing},{ORDERNO=G-FF 2852_Black Finish_Bronze Glazing},{ALWAYS_VERTICAL=0},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=48.000},{DEFINE_THERMAL_PROPERTIES_BY=0},{DESIGN_OPTION=-1},{HEAT_TRANSFER_COEFFICIENT__U_=0},{HEIGHT=0},{HOST=0},{INSIDECURB_LENGTH=22.250},{INSIDECURB_WIDTH=46.250},{MASSUNIT=1},{ROOM_CALCULATION_POINT=0},{ROUGH_HEIGHT=0},{ROUGH_WIDTH=0},{SHARED=0},{SOLAR_HEAT_GAIN_COEFFICIENT=0},{THERMAL_RESISTANCE__R_=0},{VISUAL_LIGHT_TRANSMITTANCE=0},{WIDTH=0},{WORK_PLANE_BASED=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 120
HELP_VARIABLE
Company
Artistic Skylight
Description
(4-4) G-FF (FLAT)
Bill of material
G-FF 2852_Black Finish_Bronze Glazing
ORDERNO
G-FF 2852_Black Finish_Bronze Glazing
G-FF 2852_Black Finish_Bronze Glazing
ALWAYS_VERTICAL
always vertical
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESIGN_OPTION
design option
-1
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
0
HOST
host
0
INSIDECURB_LENGTH
insidecurb_length
22.250
22.250
INSIDECURB_WIDTH
insidecurb_width
46.250
46.250
MASSUNIT
massunit
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
0
WORK_PLANE_BASED
work plane-based
1
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D