Catalog navigation
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
Azolgas
Description
ASP 250 - GAS SPRINGS - Threaded
Bill of material
ASP 250 038
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force (150 bar)
250 daN
IIF
Initial Intermediate Forces (150 bar)
250 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
250 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
36 mm
L1
Total length
mm
Q
Safety Stroke
2 mm
L
Cylinder length
mm
AK
Ø Rod
16 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
125 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
TREADED
SERIEN
Series
ASP
INFO
Info Link
PDF data sheet
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D