Catalog navigation
CAD Model seçimi
Uygun ürünler: 10
HELP_VARIABLE
Company
Azolgas
Description
CD 300 V1 - GAS SPRINGS - Heavy Duty
Bill of material
CD 300 038 V1
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
CR
Compression Rate
IF
Initial Force (150 bar)
300 daN
IIF
Initial Intermediate Forces (150 bar)
300 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
300 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
32 mm
L1
Total length
mm
Q
Safety Stroke
2 mm
L
Cylinder length
mm
AK
Ø Rod
16 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
HEAVY DUTY
SERIEN
Series
CD
INFO
Info Link
PDF data sheet
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D