Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Azolgas
Description
CD 1500 V2 - GAS SPRINGS - Heavy Duty
Bill of material
CD 1500 025 V2,-,-,-,-
AZOLGASARTNO
Azolgas Article No
AZOLHELP
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force (150 bar)
1530 daN
IIF
Initial Intermediate Forces (150 bar)
1530 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
1530 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
63 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
36 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Adapter filling connection
18 CG 1-Q
PB
Product name
HEAVY DUTY
SERIEN
Series
CD
INFO
Info Link
PDF data sheet
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D