Catalog navigation
CAD模型選擇
可提供的產品: 13
HELP_VARIABLE
Company
Azolgas
Description
KZ 350 - GAS SPRINGS - Compact Height
Bill of material
KZ 350 032
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force (150 bar)
360 daN
IIF
Initial Intermediate Forces (150 bar)
360 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
360 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
32 mm
L1
Total length
mm
Q
Safety Stroke
2 mm
L
Cylinder length
mm
AK
Ø Rod
16 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
180 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
COMPACT HEIGHT
SERIEN
Series
KZ
INFO
Info Link
PDF data sheet
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D