Catalog navigation
Selezione modello CAD
Prodotti disponibili: 7
HELP_VARIABLE
Company
Azolgas
Description
CPH 4300 V1 - GAS SPRINGS - Heavy Load
Bill of material
CPH 4300 025 V1,-,06 CG 2-Q
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
without Flange
CR
Compression Rate
IF
Initial Force (150 bar)
4190 daN
IIF
Initial Intermediate Forces (150 bar)
4190 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
4190 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Inserisci valore per HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
75 mm
L1
Total length
mm
Q
Safety Stroke
1 mm
L
Cylinder length
mm
AK
Ø Rod
56 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
170 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
HEAVY LOAD
SERIEN
Series
CPH
INFO
Info Link
PDF data sheet
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D