Catalog navigation
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
Azolgas
Description
CS 4700 V1 - GAS SPRINGS - Power Compact Stroke
Bill of material
CS 4700 025 V1
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force (150 bar)
4675 daN
IIF
Initial Intermediate Forces (150 bar)
4675 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
4675 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
输入参数值: HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
75 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
50 mm
VM
VMAX
0.5 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Adapter filling connection
18 CG 1-Q
PB
Product name
POWER COMPACT STROKE
SERIEN
Series
CS
INFO
Info Link
PDF data sheet
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D