Catalog navigation
Selección de modelo CAD
Productos disponibles: 7
HELP_VARIABLE
Empresa
Azolgas
Descripción
VH 500 - GAS SPRINGS - Special Applications
Lista de materiales
VH 500 025
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force (150 bar)
490 daN
IIF
Initial Intermediate Forces (150 bar)
490 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
490 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
50 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
30 mm
VM
VMAX
0.5 m/s
CNSMASSEXACT
Masa
kg
V
Vol
l
FD
Max. pressure
125 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
SPECIAL APPLICATIONS
SERIEN
Series
VH
INFO
Info Link
PDF data sheet
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D