Catalog navigation
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
Azolgas
Description
ART 180 - GAS SPRINGS - Special Applications
Bill of material
ART 180 050
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
CR
Compression Rate
IF
Initial Force (150 bar)
185 daN
IIF
Initial Intermediate Forces (150 bar)
185 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
185 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
32 mm
L1
Total length
mm
Q
Safety Stroke
0 mm
L
Cylinder length
mm
AK
Ø Rod
10 mm
VM
VMAX
0.5 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Adapter filling connection
18 CG 1-Q
PB
Product name
SPECIAL APPLICATIONS
SERIEN
Series
ART
INFO
Info Link
PDF data sheet
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D