Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 7
HELP_VARIABLE
Company
Azolgas
Description
VAM 7500 - GAS SPRINGS - Speed Control
Bill of material
VAM 7500 050
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force (150 bar)
7440 daN
IIF
Initial Intermediate Forces (150 bar)
7440 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
7440 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Entrez la valeur pour HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
195 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
95 mm
VM
VMAX
0.5 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
110 bar
BAG
Filling thread
G1/8"
ABA
Adapter filling connection
18 CG 1-Q
PB
Product name
SPEED CONTROL
SERIEN
Series
VAM
INFO
Info Link
PDF data sheet
Recommandations
Chargement des données ...
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D