Catalog navigation
Selección de modelo CAD
Productos disponibles: 7
HELP_VARIABLE
Empresa
Azolgas
Descripción
EXDE V2 - Stock Lifters
Lista de materiales
EXDE 170 050 V2,CW 170 050 V1
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
CR
Compression Rate
IF
Initial Force (150 bar)
170 daN
IIF
Initial Intermediate Forces (150 bar)
170 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
170 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
38
L1
Total length
mm
Q
Safety Stroke
25 mm
L
Cylinder length
mm
AK
Ø Rod
25 mm
VM
VMAX
0.8 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
180 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
GAS STRIPPERS / STOCK LIFTERS
SERIEN
Series
EXDE
INFO
Info Link
PDF data sheet
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D