Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bader Führungselemente
Description
SO - Schwalbenschwanz-Schlittenführungen
Bill of material
SO.030.050.020.GG
CNSORDERNO
Order number
SO.030.050.020.GG
B
Breite
mm
L
Länge L
mm
H
Höhe
17 mm
C
maximum HUB
20 mm
POS
HUB Position
mm
Enter value for POS
HUB Position
mm
cm
inch
ft
W
Gewicht
0.29 kg
F
F max.
220 N
MAT
Material
SUR
Surface coating
INFO1
Bellows cover
Possible, please get in touch
INFO2
Detent
Possible, please get in touch
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D