Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Bäcker
Description
BK38.0703 - Bridge handles / handles series, wide version
Bill of material
BK38.0703.1000088004
ARTNR
Item number
DESC
Description
L
Handle height (L)
mm
I
Screw-on distance (l)
mm
D1
Thread (d1)
M 5
KLEINH
Thread length (h)
10 mm
H1
Handle height (H1)
40 mm
B
Handle width (B)
12 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D