Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bäcker
Description
BK38.0711 - Bridge handles / chill casting handle with through bore
Bill of material
BK38.0711.096080
ARTNR
Item number
BK38.0711.096080
DESC
Description
Kokillengriff aus Aluminium mit Durchgangsbohrung
D1
Thread (d1)
M 8
I
Screw-on distance (l)
96 mm
L
Handle height (L)
160 mm
B
(B)
26 mm
B1
(B1)
26 mm
B2
(B2)
28 mm
L1
Length (L1)
120 mm
H
(H)
72 mm
KLEINH
Thread length (h)
20 mm
H1
Handle height (H1)
90 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D