Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bäcker
Description
BK38.0036 - Wing knobs / wing knob nuts, die-cast zinc, adjustable
Bill of material
BK38.0036.05006
ARTNR
Item number
BK38.0036.05006
DESC
Description
Flügelmuttern, Zinkdruckguss, verstellbar
D
Handle diameter (D)
32 mm
KLEINH
Handle width (h)
9.9 mm
D1
Width (d1)
10 mm
KLEIND
Shank width (d)
13 mm
KLEINM
Shank height (m)
8.3 mm
D2
Thread (d2)
M 6
KLEINC
Wing height (c)
13 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D