Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bäcker
Description
BK7.0007 - Knurled nuts with through thread of steel
Bill of material
BK7.0007.020504
ARTNR
Item number
DESC
Description
Rändelmuttern mit Durchgangsgewinde
D
Diameter (D)
20.5 mm
H
Height (H)
10 mm
D1
Thread (d1)
mm
KLEIND
Shank diameter (d)
13.5 mm
KLEINM
Shank height (m)
6 mm
KLEINC
Height knurling (c)
4
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D