Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bäcker
Description
BK7.0030 - Handles with lock with male thread and short shank
Bill of material
BK7.0030.0600060030
ARTNR
Item number
DESC
Description
Schlossgriffschrauben mit kurzem Schaft
D
Diameter (D)
60 mm
H
Height (H)
40 mm
D1
Thread (d1)
KLEIND
Shank diameter (d)
23 mm
S
Screw length (S)
Länge auf Anfrage / length upon request mm
KLEINM
Shank height (m)
13 mm
KLEINC
Handle height (c)
27 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D