Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bäcker
Description
BK38.0322.INOX - Renolving cylindrical handles, turnable with female thread, stainless steel quality
Bill of material
BK38.0322.02105INOX
ARTNR
Item number
DESC
Description
Abklappbare Zylindergriffe drehbar mit Innengewinde
D
Diameter (D)
mm
KLEINH
Height handle (h)
mm
H
Total height (H)
mm
D1
Thread (d1)
KLEIND
Diameter locking pin (d)
2.5 mm
S
Height when folded (S)
mm
L
Length when folded (L)
mm
KLEINC
Height attachment (c)
mm
F
Length blocking bolt (F)
4 mm
G
Radius attachment (G)
mm
GROSSD1
Pin diameter (D1)
mm
N
Pin Length (N)
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D