Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
134-1000-037
Bill of material
134-1000-037
PN
Part Number
134-1000-037
DESC
Description
Adapter Assembly, 2.4mm Male to SMP3 Female
SS1
Series Side 1
SMP3
SS2
Series Side 2
2.4 mm
GS1
Gender Side 1
Female
GS2
Gender Side 2
Male
BS
Body Style
Straight
MAXFREQ
Max Frequency
50 Ghz
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D