Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
CGM-1100-NF-SMM-10
Bill of material
CGM-1100-NF-SMM-10
PN
Part Number
CGM-1100-NF-SMM-10
DESC
Description
N Female to SMA Male Adapter, DC-10 GHz
FL
Freq Low
DC GHz
FH
Freq High
10 Ghz
IL
Insertion Loss
0,5 dB
VSWR
1,2
INTERFACE1
Interface 1
SMA
GENDER1
Gender 1
Male
INTERFACE2
Interface 2
N
GENDER2
Gender 2
Female
BM
Body Material
Brass
BF
Body Finish
Nickel
ROHS
RoHS Compliant
Yes
PA
Part Availability
Yes
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D